12 Way 100A 100mA Time Delay + 2 x 100A RCCB VM966TG

EAN-Nr.
5015652602422
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102 mm
  • Height of installed product
    240 mm
  • Width of installed product
    400 mm
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes

Downloads

  • Product image

    Image VM966TG  | Hager

    Product Image VM966TG

  • Safety note

    Image Safety data sheet for VM966TG  | Hager

    Safety data sheet for VM966TG

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VM966TG  | Hager

    Product data sheets for VM966TG

    PDF
    330 KB
  • Product declaration

    Image EU Declaration of conformity for VM966TG  | Hager

    EU Declaration of conformity for VM966TG

    Declaration

    PDF
    138 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.