VM9662K
14 Way 6+6+2 100A Switch 3*100A 30mA RCCB with Knockouts
EAN
5015652602408
Quantity
1
Trade price*
£318.60 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated operational voltage Ue230 V
- Frequency50 Hz
- Rated current100 A
-
- Dimensions
- Depth of installed product102.5 mm
- Height of installed product240 mm
- Width of installed product471 mm
-
- Capacity
- Number of modules14
-
- Cover, door
- Type of door closingnon keylock
- InterlockableNo
-
- Materials
- Colourpure white
- Colourwhite
- RAL colourRAL 9010 - Pure white
- RAL colour number9010
- MaterialSteel
-
- Equipment
- Number of rows1
- Can be accessorizedYes
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
