VM9651K

Consumer unit,Design30,12way,multi tariff 6+5+1,1*100A Sw,1*63A KO
EAN
3250610841211
Quantity
1
Trade price*
£195.90 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated operational voltage Ue
      230 V
    • Frequency
      50 Hz
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      102.5 mm
    • Height of installed product
      240 mm
    • Width of installed product
      400 mm
  • Capacity
    • Number of modules
      12
  • Cover, door
    • Type of door closing
      non keylock
    • Interlockable
      Yes
  • Materials
    • Colour
      pure white
    • Colour
      white  
    • RAL colour
      RAL 9010 - Pure white
    • RAL colour number
      9010
    • Material
      Steel
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Instruction manuals for VM9651K 1 MBpdfDownload
Instruction manuals for VM9651K 1 MBpdfDownload
Instruction manuals for VM9651K 356 KBpdfDownload
Product data sheets for VM9651K 667 KBpdfDownload
Product data sheets for VM9651K 105 KBpdfDownload
4636 kbpdfDownload
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF 211 kbpdfDownload
More documentation
Tools and software
BIM models for VM9651K 827 KB zipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.