Consumer unit,Design30,12way,multi tariff 6+5+1,1*100A Sw,1*63A VM9651

EAN-Nr.
3250610841204
Packaging
1 Prt.
£242.56
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    240 mm
  • Width of installed product
    400 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    Yes
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.