12 Way 100A 100mA Time Delay + 2 x 100A RCCB Type 2 SPD VM955TGSPD

EAN-Nr.
5015652606253
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    240 mm
  • Width of installed product
    400 mm

Downloads

  • Product image

    Image VM955TGSPD  | Hager

    Product Image VM955TGSPD

  • Safety note

    Image Safety data sheet for VM955TGSPD  | Hager

    Safety data sheet for VM955TGSPD

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VM955TGSPD  | Hager

    Product data sheets for VM955TGSPD

    PDF
    1 MB
    Image Product data sheets for VM955TGSPD  | Hager

    Product data sheets for VM955TGSPD

    PDF
    701 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.