VM916CK
16 Way Conf 100A Switch 2*100A 30mA RCCB with Knockouts
EAN
5015652602255
Quantity
1
Trade price*
277.50£ /prt.*
- Architecture
- Fixing mode
- surface-mounting
-
- Main electrical features
- Frequency
- 50 Hz
-
- Cover, door
- Type of door closing
- non keylock
- Door locking
- Interlockable
- No
-
- Materials
- Colour
- pure white
- RAL colour number
- 9010
- Enclosure material
- Material
- Steel
- Surface appearance
- Type of surface treatment
-
- Installation, mounting
- Tightening torque
-
- Accessories included
- Mounting accessories type
- Type of accessory
-
- Equipment
- Can be accessorized
- Yes
-
- Standards
- European directive WEEE
- concerned
-
- Safety
- Protection index IP
- IP2XC
- Protection class
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
