Design 30, Dual Row, 16+20 Way HI 100A Sw 2*100A 30mA RCCB Type A KO VM91620CUKSPD

EAN-Nr.
5015652605317
Packaging
1 Prt.
Price
£696.63
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    480 mm
  • Width of installed product
    472 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VM91620CUKSPD  | Hager

    Product Image VM91620CUKSPD

  • Installation guide

    Image Installation manuals for VM91620CUKSPD  | Hager

    Installation manuals for VM91620CUKSPD

    PDF
    10 MB
  • Safety note

    Image Safety data sheet for VM91620CUKSPD  | Hager

    Safety data sheet for VM91620CUKSPD

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VM91620CUKSPD  | Hager

    Product data sheets for VM91620CUKSPD

    PDF
    1 MB
  • Product declaration

    Image EU Declaration of conformity for VM91620CUKSPD  | Hager

    EU Declaration of conformity for VM91620CUKSPD

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VM91620CUKSPD  | Hager

    EU Declaration of conformity for VM91620CUKSPD

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VM91620CUKSPD  | Hager

    EU Declaration of conformity for VM91620CUKSPD

    Declaration

    PDF
    257 KB
  • Product ROHS

    Image RoHS certificate for VM91620CUKSPD  | Hager

    RoHS certificate for VM91620CUKSPD

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.