VM90810CUK

Dual Row HI Conf 8+10 Way 100A Switch 2*100A RCCB with Knockouts
EAN
5015652602095
Quantity
1
Trade price*
£435.59 /prt.*
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Rated operational voltage Ue
      • 230 V
    • Frequency
      • 50 Hz
    • Rated current
      • 100 A
  • Dimensions
    • Depth of installed product
      • 102.5 mm
    • Height of installed product
      • 480 mm
    • Width of installed product
      • 292 mm
  • Capacity
    • Number of modules
      • 18
  • Cover, door
    • Type of door closing
      • non keylock
  • Materials
    • Colour
      • pure white
    • Colour
      • white  
    • RAL colour
      • RAL 9010 - Pure white
    • RAL colour number
      • 9010
    • Material
      • Steel
  • Equipment
    • Number of rows
      • 2
    • Can be accessorized
      • Yes
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP2XC
Documentations
Product data sheets for VM90810CUK 801 KBPDFDownload
Residential Distribution Catalogue 5 MBPDFDownload
Product data sheets for VM90810CUK 229 KBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.