VM854RK
Consumer unit,Design30,10way,hi integ,5+4+1,100A sw,2*80A,30mA,RCCB+6A RCBO,KO
EAN
3250610841075
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Dimensions
- Depth of installed product102 mm
- Height of installed product240 mm
- Width of installed product364 mm
-
- Equipment
- Can be accessorizedNo
-
- Safety
- Protection index IPIP2XC
-
Documentations
Product data sheets for VM854RK | 264 KB | Download | |
Instruction manuals for VM854RK | 1 MB | Download | |
Product data sheets for VM854RK | 105 KB | Download | |
Instruction manuals for VM854RK | 1 MB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VM854RK | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
