VM80810H
Consumer unit,Design30,dual row,8+10,100A sw, 2*80A,30mA,RCCB
EAN
3250610458877
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modesurface-mounting
-
- Dimensions
- Depth of installed product105 mm
- Height of installed product480 mm
- Width of installed product292 mm
-
- Equipment
- Can be accessorizedNo
-
- Safety
- Protection index IPIP2XC
-
Documentations
Product data sheets for VM80810H | 222 KB | Download | |
Instruction manuals for VM80810H | 2 MB | Download | |
Product data sheets for VM80810H | 105 KB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VM80810H | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
