Consumer unit,Design30,dual tariff,5+5,100A sw,2*63A,RCCB,+14,63A RCCB VM755714HK

EAN-Nr.
5015652600312
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    480 mm
  • Width of installed product
    364 mm
Equipment
  • Number of rows
    2

Downloads

  • Product image

    Image VM755714HK  | Hager

    Product Image VM755714HK

  • Product datasheet

    Image Product data sheets for VM755714HK  | Hager

    Product data sheets for VM755714HK

    UK_Design30_DualRow_MultiTariff.pdf

    PDF
    223 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.