Consumer unit,Design30,dual row,12+14,hi integ config,100A,Sw 2*63A,30mA,RCCB,KO VM71214CUK

EAN-Nr.
3250610458730
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    480 mm
  • Width of installed product
    364 mm

Downloads

  • Product image

    Image VM71214CUK  | Hager

    Product Image VM71214CUK

  • Product notice

    Image Instruction manuals for VM71214CUK  | Hager

    Instruction manuals for VM71214CUK

    ZD0830.PDF

    PDF
    2 MB
  • Product datasheet

    Image Product data sheets for VM71214CUK  | Hager

    Product data sheets for VM71214CUK

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VM71214CUK  | Hager

    Product data sheets for VM71214CUK

    UK_Design30_DualRow_HighIntegrity.pdf

    PDF
    227 KB
  • Product declaration

    Image EU Declaration of conformity for VM71214CUK  | Hager

    EU Declaration of conformity for VM71214CUK

    Declaration

    PDF
    164 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.