VM710C
Metal Consumer Unit 10 Way Split Load Config 100A Sw 2*63A 30mA RCCB
EAN
3250610840726
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Dimensions
- Depth of installed product102 mm
- Height of installed product240 mm
- Width of installed product364 mm
-
- Equipment
- Can be accessorizedNo
-
Documentations
Instruction manuals for VM710C | 1 MB | Download | |
Instruction manuals for VM710C | 356 KB | Download | |
Product data sheets for VM710C | 105 KB | Download | |
Product data sheets for VM710C | 263 KB | Download | |
Instruction manuals for VM710C | 1 MB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VM710C | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
