Consumer unit,Design30,dual row,8+10,100A,sw discon.,2*63A,30mA,RCCB incomer,KO VM70810HK

EAN-Nr.
3250610458716
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    480 mm
  • Width of installed product
    292 mm
Equipment
  • Number of rows
    2

Downloads

  • Product image

    Image VM70810HK  | Hager

    Product Image VM70810HK

  • Product notice

    Image Instruction manuals for VM70810HK  | Hager

    Instruction manuals for VM70810HK

    ZD0830.PDF

    PDF
    2 MB
  • BIM models

    Image BIM models for VM70810HK  | Hager

    BIM models for VM70810HK

    UK_DESIGN30_BIM_SPLD.ZIP

    ZIP
    1 MB
  • Product datasheet

    Image Product data sheets for VM70810HK  | Hager

    Product data sheets for VM70810HK

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VM70810HK  | Hager

    Product data sheets for VM70810HK

    UK_Design30_DualRow_SplitLoad.pdf

    PDF
    222 KB
  • Product declaration

    Image EU Declaration of conformity for VM70810HK  | Hager

    EU Declaration of conformity for VM70810HK

    Declaration

    PDF
    164 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.