VM633HK

6 Way 3+3 63A Switch 2*63A 30mA Type A RCCB with knockouts
EAN
5015652604730
Quantity
1
Trade price*
£214.69 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Dimensions
    • Depth of installed product
      102.5 mm
    • Height of installed product
      240 mm
    • Width of installed product
      293 mm
  • Cover, door
    • Interlockable
      Yes
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
Documentations
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.