Dual Row Hi Integrity 18+20 Way 63A Sw 2*63A 30mA RCCB VM61820CU

EAN-Nr.
5015652606222
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

  • EAN
    • 5015652606222
  • Unit
    • PCE

Downloads

  • Product image

    Image VM61820CU  | Hager

    Product Image VM61820CU

  • Product datasheet

    Image Product data sheets for VM61820CU  | Hager

    Product data sheets for VM61820CU

    PDF
    682 KB
  • Product declaration

    Image EU Declaration of conformity for VM61820CU  | Hager

    EU Declaration of conformity for VM61820CU

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VM61820CU  | Hager

    EU Declaration of conformity for VM61820CU

    Declaration

    PDF
    403 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.