VM614CUSPD

Design 30 , 14 way Configureable HI 63A Sw 2*63A 30mA RCCB Type A SPD
EAN
5015652605188
Quantity
1
Trade price*
£370.59 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      63 A
  • Dimensions
    • Depth of installed product
      102.5 mm
    • Height of installed product
      240 mm
    • Width of installed product
      472 mm
  • Cover, door
    • Interlockable
      Yes
  • Materials
    • Colour
      pure white
    • RAL colour
      RAL 9010 - Pure white
    • RAL colour number
      9010
    • Material
      Steel
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      Yes
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Product data sheets for VM614CUSPD 810 kbpdfDownload
Installation manuals for VM614CUSPD 5272 kbpdfDownload
EU Declaration of conformity for VM614CUSPD 296 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.