12 Way Hi Integrity Configurable 63A Switch 2*63A 30mA Type A RCCB VM612CU

EAN-Nr.
5015652604662
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    240 mm
  • Width of installed product
    400 mm

Downloads

  • Product image

    Image VM612CU  | Hager

    Product Image VM612CU

  • Product datasheet

    Image Product data sheets for VM612CU  | Hager

    Product data sheets for VM612CU

    PDF
    682 KB
  • Product declaration

    Image EU Declaration of conformity for VM612CU  | Hager

    EU Declaration of conformity for VM612CU

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VM612CU  | Hager

    EU Declaration of conformity for VM612CU

    Declaration

    PDF
    403 KB
    Image EU Declaration of conformity for VM612CU  | Hager

    EU Declaration of conformity for VM612CU

    Declaration

    PDF
    179 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.