Dual Row Hi Integrity 12+14 Way 63A Switch 2*63A 30mA RCCB VM61214CU

EAN-Nr.
5015652606208
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    480 mm
  • Width of installed product
    364 mm
Cover, door
  • Interlockable
    No
Materials
  • Material
    Steel
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VM61214CU  | Hager

    Product Image VM61214CU

  • Product datasheet

    Image Product data sheets for VM61214CU  | Hager

    Product data sheets for VM61214CU

    PDF
    682 KB
  • Product declaration

    Image EU Declaration of conformity for VM61214CU  | Hager

    EU Declaration of conformity for VM61214CU

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VM61214CU  | Hager

    EU Declaration of conformity for VM61214CU

    Declaration

    PDF
    403 KB
  • Product ROHS

    Image RoHS certificate for VM61214CU  | Hager

    RoHS certificate for VM61214CU

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.