Design 30 , 8 way Configureable HI 63A Sw 2*63A 30mA RCCB Type A KO SPD VM608CUKSPD

EAN-Nr.
5015652605133
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    240 mm
  • Width of installed product
    364 mm
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes

Downloads

  • Product image

    Image VM608CUKSPD  | Hager

    Product Image VM608CUKSPD

  • Product datasheet

    Image Product data sheets for VM608CUKSPD  | Hager

    Product data sheets for VM608CUKSPD

    PDF
    809 KB
  • Product declaration

    Image EU Declaration of conformity for VM608CUKSPD  | Hager

    EU Declaration of conformity for VM608CUKSPD

    Declaration

    PDF
    257 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.