VM402AHK
2 Way 40A 30mA Type A RCCB Incomer with Knockouts
EAN
5015652603658
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Dimensions
- Depth of installed product102 mm
- Height of installed product240 mm
- Width of installed product149 mm
-
- Cover, door
- InterlockableNo
-
- Materials
- Type of surface treatmentpowder-coated
-
- Equipment
- Can be accessorizedNo
-
- Standards
- European directive WEEEnot concerned
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
