Consumer unit,Design30,10way,100A,30mA,RCCB incomer,KO VM310HK

EAN-Nr.
3250610840634
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102 mm
  • Height of installed product
    240 mm
  • Width of installed product
    292 mm
Cover, door
  • Interlockable
    Yes
Materials
  • Material
    Steel
Equipment
  • Number of rows
    1
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VM310HK  | Hager

    Product Image VM310HK

  • Product notice

    Image Instruction manuals for VM310HK  | Hager

    Instruction manuals for VM310HK

    UK_HAGER_INS_IPRATINGS.pdf

    PDF
    356 KB
    Image Instruction manuals for VM310HK  | Hager

    Instruction manuals for VM310HK

    ZD0821.PDF

    PDF
    1 MB
    Image Instruction manuals for VM310HK  | Hager

    Instruction manuals for VM310HK

    UK_HAGER_INS_ZD0813

    PDF
    1 MB
  • BIM models

    Image BIM models for VM310HK  | Hager

    BIM models for VM310HK

    UK_DESIGN30_BIM_RCCBINCOMER.ZIP

    ZIP
    1 MB
  • Safety note

    Image Safety data sheet for VM310HK  | Hager

    Safety data sheet for VM310HK

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VM310HK  | Hager

    Product data sheets for VM310HK

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VM310HK  | Hager

    Product data sheets for VM310HK

    UK_D30_TDS_RCCBINCOMER.PDF

    PDF
    258 KB
  • Product declaration

    Image EU Declaration of conformity for VM310HK  | Hager

    EU Declaration of conformity for VM310HK

    Declaration

    PDF
    125 KB
  • Product ROHS

    Image RoHS certificate for VM310HK  | Hager

    RoHS certificate for VM310HK

    PDF
    33 KB
    Image RoHS certificate for VM310HK  | Hager

    RoHS certificate for VM310HK

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.