VM306HK

Consumer unit,Design30,6way,100A,30mA,RCCB incomer,KO
EAN
3250610840610
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Dimensions
    • Depth of installed product
      102 mm
    • Height of installed product
      240 mm
    • Width of installed product
      221 mm
  • Capacity
    • Number of modules
      6
  • Materials
    • RAL colour number
      7035
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Safety
    • Protection index IP
      IP2XC
Documentations
Product data sheets for VM306HK 105 KBpdfDownload
Instruction manuals for VM306HK 1 MBpdfDownload
Instruction manuals for VM306HK 356 KBpdfDownload
Instruction manuals for VM306HK 1 MBpdfDownload
Product data sheets for VM306HK 258 KBpdfDownload
4636 kbpdfDownload
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF 211 kbpdfDownload
More documentation
Tools and software
BIM models for VM306HK 1 MB zipDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.