VM306H
Metal Consumer unit 6 Way 100A 30mA RCCB Incomer
EAN
3250610840603
Quantity
1
Trade price*
£188.71 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current100 A
-
- Dimensions
- Depth of installed product102 mm
- Height of installed product240 mm
- Width of installed product221 mm
-
- Capacity
- Number of modules6
-
- Cover, door
- InterlockableYes
-
- Materials
- RAL colour number7035
- MaterialSteel
-
- Equipment
- Number of rows1
- Can be accessorizedNo
-
- Safety
- Protection index IPIP2XC
-
Documentations
Instruction manuals for VM306H | 356 KB | Download | |
Instruction manuals for VM306H | 1 MB | Download | |
Product data sheets for VM306H | 258 KB | Download | |
Instruction manuals for VM306H | 1 MB | Download | |
Product data sheets for VM306H | 105 KB | Download | |
4636 kb | Download | ||
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF | 211 kb | Download |
More documentation
Tools and software
BIM models for VM306H | 1 MB | zip | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
