VM30606HK

Consumer unit,Design30,dual row,6+6way,100A,30mA,RCCB incomer,KO
EAN
3250610841761
Quantity
1
Trade price*
£321.41 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      105 mm
    • Height of installed product
      480 mm
    • Width of installed product
      220 mm
  • Capacity
    • Number of modules
      12
  • Cover, door
    • Interlockable
      No
  • Materials
    • RAL colour number
      7035
    • Material
      Steel
  • Equipment
    • Number of rows
      2
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Product data sheets for VM30606HK 210 KBpdfDownload
Instruction manuals for VM30606HK 2 MBpdfDownload
Product data sheets for VM30606HK 105 KBpdfDownload
4636 kbpdfDownload
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF 211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.