VM24H

Consumer unit,Design30,2way,40A,garage board,RCCB,32A,MCB and 6A MCB
EAN
3250610841815
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      40 A
  • Dimensions
    • Depth of installed product
      102 mm
    • Height of installed product
      240 mm
    • Width of installed product
      149 mm
  • Capacity
    • Number of modules
      2
  • Cover, door
    • Type of door closing
      non keylock
    • Interlockable
      Yes
  • Materials
    • RAL colour number
      9010
    • Material
      Steel
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
Documentations
Instruction manuals for VM24H 356 kbpdfDownload
Product data sheets for VM24H 106 kbpdfDownload
Residential Distribution Catalogue 6109 kbpdfDownload
211 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.