Consumer unit,Design30,6way,63A,switch disconnector incomer,KO VM206K

EAN-Nr.
3250610840597
Packaging
1 Prt.
£157.21
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102 mm
  • Height of installed product
    240 mm
  • Width of installed product
    221 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    Yes
Equipment
  • Number of rows
    1
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.