Consumer unit,Design30,2way,63A,switch disconnector incomer,KO VM202K

EAN-Nr.
3250610840573
Packaging
1 Prt.
£150.27
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    102 mm
  • Height of installed product
    240 mm
  • Width of installed product
    149 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    Yes
Equipment
  • Number of rows
    1
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.