VM120

Consumer unit,Design30,20way,100A,switch disconnector incomer
EAN
5015652250869
Quantity
1
Trade price*
£176.77 /prt.*
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Frequency
      • 50 Hz
    • Rated current
      • 100 A
  • Dimensions
    • Depth of installed product
      • 102.5 mm
    • Height of installed product
      • 240 mm
    • Width of installed product
      • 471 mm
  • Capacity
    • Number of modules
      • 20
  • Cover, door
    • Type of door closing
      • non keylock
    • Interlockable
      • No
  • Materials
    • Colour
      • pure white
    • Colour
      • white  
    • RAL colour
      • RAL 9010 - Pure white
    • RAL colour number
      • 9010
    • Material
      • Steel
  • Equipment
    • Number of rows
      • 1
    • Can be accessorized
      • Yes
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP2XC
Documentations
Instruction manuals for VM120 1 MBPDFDownload
Product data sheets for VM120 261 KBPDFDownload
Instruction manuals for VM120 356 KBPDFDownload
Instruction manuals for VM120 1 MBPDFDownload
Product data sheets for VM120 105 KBPDFDownload
Residential Distribution Catalogue 5 MBPDFDownload
Product data sheets for 229 KBPDFDownload
More documentation
Tools and software
BIM models for VM120 1 MB ZIPDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.