Consumer unit,Design30,10way,100A,metal,switch disconnector incomer VM110

EAN-Nr.
3250610840481
Packaging
1 Prt.
£181.21
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    240 mm
  • Width of installed product
    292 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.