Consumer unit,Design30,dual row,6+6way,100A,switch disconnector incomer VM10606

EAN-Nr.
3250610458532
Packaging
1 Prt.
Price
£319.77
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    480 mm
  • Width of installed product
    220 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VM10606  | Hager

    Product Image VM10606

  • Product notice

    Image Instruction manuals for VM10606  | Hager

    Instruction manuals for VM10606

    ZD0830.PDF

    PDF
    2 MB
  • BIM models

    Image BIM models for VM10606  | Hager

    BIM models for VM10606

    UK_DESIGN30_BIM_SDID.ZIP

    ZIP
    2 MB
  • Safety note

    Image Safety data sheet for VM10606  | Hager

    Safety data sheet for VM10606

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VM10606  | Hager

    Product data sheets for VM10606

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VM10606  | Hager

    Product data sheets for VM10606

    UK_Design30_DualRow_SwitchDisconnectorIncomer.pdf

    PDF
    216 KB
  • Product declaration

    Image EU Declaration of conformity for VM10606  | Hager

    EU Declaration of conformity for VM10606

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VM10606  | Hager

    EU Declaration of conformity for VM10606

    Declaration

    PDF
    403 KB
  • Product ROHS

    Image RoHS certificate for VM10606  | Hager

    RoHS certificate for VM10606

    PDF
    32 KB
    Image RoHS certificate for VM10606  | Hager

    RoHS certificate for VM10606

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.