VM022K

Enclosure,Design30,22M,with DIN rail,metal,KO
EAN
3250610840450
Quantity
1
Trade price*
£158.13 /prt.*
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      102 mm
    • Height of installed product
      240 mm
    • Width of installed product
      471 mm
  • Capacity
    • Number of modules
      22
  • Cover, door
    • Type of door closing
      non keylock
    • Door locking
      without
    • Interlockable
      No
  • Materials
    • Colour
      pure white
    • Colour
      white  
    • RAL colour
      RAL 9010 - Pure white
    • RAL colour number
      9010
    • Material
      Steel
    • Type of surface treatment
      powder-coated
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
    • Protection class
      Protection class III
Documentations
Product data sheets for VM022K 105 KBpdfDownload
Product data sheets for VM022K 266 KBpdfDownload
Instruction manuals for VM022K 1 MBpdfDownload
Instruction manuals for VM022K 356 KBpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.