VM022

Enclosure,Design30,22M,with DIN rail,metal
EAN
3250610840443
Quantity
1
Trade price*
£162.87 /prt.*
  • Architecture
    • Fixing mode
      • surface-mounting
  • Main electrical features
    • Rated current
      • 100 A
  • Dimensions
    • Depth of installed product
      • 102 mm
    • Height of installed product
      • 240 mm
    • Width of installed product
      • 472 mm
  • Capacity
    • Number of modules
      • 22
  • Cover, door
    • Type of door closing
      • non keylock
    • Door locking
      • without
  • Materials
    • Colour
      • pure white
    • Colour
      • white  
    • RAL colour
      • RAL 9010 - Pure white
    • RAL colour number
      • 9010
    • Material
      • Steel
    • Type of surface treatment
      • powder-coated
  • Equipment
    • Number of rows
      • 1
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP2XC
    • Protection class
      • Protection class III
Documentations
Product data sheets for VM022 105 KBPDFDownload
Instruction manuals for VM022 1 MBPDFDownload
Product data sheets for VM022 266 KBPDFDownload
Instruction manuals for VM022 356 KBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.