VM016
Enclosure,Design30,16 module,with DIN rail, metal
EAN
3250610840429
Quantity
1
Trade price*
£149.79 /prt.*
- Architecture
- Fixing modesurface-mounting
-
- Main electrical features
- Rated current100 A
-
- Dimensions
- Depth of installed product102 mm
- Height of installed product240 mm
- Width of installed product364 mm
-
- Capacity
- Number of modules16
-
- Cover, door
- Type of door closingnon keylock
- Door lockingwithout
- InterlockableNo
-
- Materials
- Colourpure white
- Colourwhite
- RAL colourRAL 9010 - Pure white
- RAL colour number9010
- MaterialSteel
- Type of surface treatmentpowder-coated
-
- Equipment
- Number of rows1
- Can be accessorizedNo
-
- Standards
- European directive WEEEconcerned
-
- Safety
- Protection index IPIP2XC
- Protection classProtection class III
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
