Enclosure,Design30,8 module,with DIN rail, metal,with KO VM008K

EAN-Nr.
3250610840399
Packaging
1 Prt.
£143.98
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102 mm
  • Height of installed product
    240 mm
  • Width of installed product
    221 mm
Cover, door
  • Type of door closing
    non keylock
  • Door locking
    without
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    1
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.