Enclosure,Design30,4 module,with DIN rail, metal VM004

EAN-Nr.
3250610840368
Packaging
1 Prt.
Price
£137.04
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    102 mm
  • Height of installed product
    240 mm
  • Width of installed product
    149 mm
Cover, door
  • Type of door closing
    non keylock
  • Door locking
    without
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    powder-coated
Equipment
  • Number of rows
    1
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VM004  | Hager

    Product Image VM004

  • Product notice

    Image Instruction manuals for VM004  | Hager

    Instruction manuals for VM004

    UK_HAGER_INS_IPRATINGS.pdf

    PDF
    356 KB
    Image Instruction manuals for VM004  | Hager

    Instruction manuals for VM004

    ZD0821.PDF

    PDF
    1 MB
  • BIM models

    Image BIM models for VM004  | Hager

    BIM models for VM004

    Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for VM004  | Hager

    BIM models for VM004

    Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for VM004  | Hager

    BIM models for VM004

    Range SM Design 30-SwitchDisconnector Incomer -Revit Family 2020 hosted-V2021

    RFA
    1 MB
    Image BIM models for VM004  | Hager

    BIM models for VM004

    Range SM Design 30-SwitchDisconnector Incomer -Revit Family 2020 no hosted-V2021

    RFA
    1 MB
  • Safety note

    Image Safety data sheet for VM004  | Hager

    Safety data sheet for VM004

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VM004  | Hager

    Product data sheets for VM004

    UK_HAGER_TDS_TORQUESETTING.pdf

    PDF
    105 KB
    Image Product data sheets for VM004  | Hager

    Product data sheets for VM004

    UK_HAGER_TDS_DINENCLOSURES.pdf

    PDF
    266 KB
  • Product declaration

    Image EU Declaration of conformity for VM004  | Hager

    EU Declaration of conformity for VM004

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for VM004  | Hager

    EU Declaration of conformity for VM004

    Declaration

    PDF
    403 KB
  • Product ROHS

    Image RoHS certificate for VM004  | Hager

    RoHS certificate for VM004

    PDF
    33 KB
    Image RoHS certificate for VM004  | Hager

    RoHS certificate for VM004

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.