VE24H

2 WAY GARAGE CU 40A RCCB, 1*32A MCB, 1*6A MCB IP55
EAN
3250610401118
Quantity
1
This product is now obsolete. However, this page remains available for information purposes.
If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
This product is now obsolete. However, this page remains available for information purposes.
If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Dimensions
    • Depth of installed product
      • 82 mm
    • Height of installed product
      • 110 mm
    • Width of installed product
      • 180 mm
  • Capacity
    • Number of modules
      • 2
  • Materials
    • RAL colour number
      • 7035
  • Equipment
    • Can be accessorized
      • Yes
  • Safety
    • Protection index IP
      • IP55
Documentations
Product data sheets for VE24H 180 KBPDFDownload
Residential Distribution Catalogue 5 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.