VC755H1

10 Way 5+5 100A Sw 2x63A RCD
EAN
3250610451403
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      105 mm
    • Height of installed product
      245 mm
  • Capacity
    • Number of modules
      10
  • Cover, door
    • Door locking
      without
    • Interlockable
      No
  • Materials
    • Colour
      beige
    • RAL colour
      RAL 1001 - Beige
    • Material
      plastic
  • Equipment
    • Number of rows
      1
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP2XC
    • Protection class
      isol.class I
Documentations
Residential Distribution Catalogue 6109 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.