VB54R

54 Module Surface Mount Enclosure Transparent Door
EAN
3250616423510
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Fixing mode
      surface-mounting
  • Dimensions
    • Depth of installed product
      135 mm
    • Height of installed product
      600 mm
    • Width of installed product
      370 mm
  • Capacity
    • Number of modules
      54
  • Equipment
    • Number of rows
      3
    • Can be accessorized
      No
  • Safety
    • Protection index IP
      IP40
Documentations
Instruction manuals for VB54R 323 KBpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.