36 Module Surface Mount Enclosure Plain Door VB36B

EAN-Nr.
3250616422018
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    135 mm
  • Height of installed product
    450 mm
  • Width of installed product
    370 mm
Equipment
  • Number of rows
    2
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.