18 Module Surface Mount Enclosure Plain Door VB18B

EAN-Nr.
3250616421011
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    135 mm
  • Height of installed product
    300 mm
  • Width of installed product
    370 mm
Equipment
  • Number of rows
    1

Downloads

  • Product image

    Image VB18B  | Hager

    Product Image VB18B

  • Product notice

    Image Instruction manuals for VB18B  | Hager

    Instruction manuals for VB18B

    Notice coffret Vega

    PDF
    323 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.