VAT23

Terminal Bar 23 Way
EAN
3250610422311
Quantity
1
Trade price*
£10.01 /prt.*
  • Architecture
    • Number of poles
      23 P
    • Fixing mode
      Clipped
  • Main electrical features
    • Rated current
      100 A
  • Dimensions
    • Depth of installed product
      8 mm
    • Height of installed product
      10 mm
    • Width of installed product
      169.2 mm
  • Connection
    • Type of connection
      screw
  • Standards
    • European directive WEEE
      not concerned
Documentations
4636 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.