- Architecture
- Bus systemKNX
- Fixing modeDin-Rail
-
- Connectivity
- Bus system radio frequentNo
-
- Voltage
- Supply voltage30V DC via Bus
-
- Electric current
- Bus consumption10 mA
-
- Dimensions
- Dimensions (W x H x D)36 mm
58 mm
90 mm
-
- Capacity
- Number of modules2
-
- Materials
- RAL colourRAL 7035 - Light grey
-
- Connection
- Type of connectionBus KNX/EIB + Ethernet (10 Mbit/s)
- Connection typeTG008 (bus and supply voltage) / RJ45 (Ethernet)
- Type of connectionoperating voltage connection via connecting terminal
with RJ45 connection for Ethernet;IP networks
-
- Safety
- Protection index IPIP20
-
- Use conditions
- Operating temperature45 °C
-5 °C
-
- Identification
- Designation syntax: Core designation/functionGateway
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.