TXB322

Binary input 2 fold + LED output 2 fold, flush mounted, KNX
EAN
3250616049079
Quantity
1
Trade price*
£143.18 /prt.*
  • Architecture
    • Bus system
      EIB
    • Fixing mode
      flush-mounting
  • Dimensions
    • Dimensions (LLxwwxhh)
      38 x 35 x 12 mm
  • Materials
    • Colour
      stone grey
    • Material
      Polyamid (PA)
  • Connection
    • Type of connection
      with pre-assembled cable
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Operating temperature
      0 °C
      45 °C
  • Identification
    • Designation syntax: Core designation/function
      Interface
Documentations
Application guides ETS / easy link for TXB322 913 KBpdfDownload
Application guides ETS / easy link for TXB322 2 MBpdfDownload
Function descriptions TX100 for TXB322 1 MBpdfDownload
Function descriptions TX100 for TXB322 1 MBpdfDownload
Product environmental profile for TXB322 313 KBpdfDownload
Application guides ETS / easy link for TXB322 1 MBpdfDownload
Function descriptions TX100 for TXB322 2 MBpdfDownload
Instruction manuals for TXB322 2 MBpdfDownload
More documentation
Tools and software
Product-Database ETS for TXB322 108 KB vd2Download
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.