Output 10 -fold 16A TXA207C
EAN-Nr.
3250616049772
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Bus systemEIB
-
Fixing modeDin-Rail
Controls and indicators
-
Indicator lampyes
Connectivity
-
Bus system radio frequentNo
Main electrical features
-
Rated operational voltage Ue230 V
Power
-
Max. power with electronic transfo.1200 W
-
Total power loss under IN15 W
Materials
-
Colourstone grey
Fluorescent bulbs control
-
Max. power fluo. duo lamp comp. series20 x 36 W
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
Connection
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of connectionquick connect
-
Type of contacts10NO
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature0…45 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TXA207C
Module 10 sorties 230V TXA207A, TXA207B, TXA207C, TXA207D
PDF1 MB -
ETS Base
Product-Database ETS for TXA207C
Logiciel d'application ETS du TXA207Y
VD2672 KB -
TX100 Description
Function descriptions TX100 for TXA207C
Description d'application TXA20Y
PDF728 KB
More documentation