Twilight switch 1-6 channels KNX, 20kLux TXA025

EAN-Nr.
3250617579285
Packaging
1 Prt.
Price
£411.01
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    Din-Rail
Functions
  • Function
    for switch, dimmer and shutter functions
Length
  • Maximum connection distance between receiver and transmitter
    100m
Power
  • Total power loss under IN
    0.3 W
Materials
  • Colour
    stone grey
Lighting control
  • Brightness measurement range
    2 / 20000 Lux
Connection
  • Connection cross-sect. flexible conductor
    1 / 6mm²
  • Connection cross-sect. rigid cable
    1,5 / 10mm²
  • Type of connection
    with screw
  • Type of connection
    with screw terminals
Settings
  • Setting
    Brightness modifiable via potentiometer
Equipment
  • Number of channels
    1
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    0…45 °C

Downloads

  • Product image

    Image TXA025  | Hager

    Product Image TXA025

  • Product notice

    Image Instruction manuals for TXA025  | Hager

    Instruction manuals for TXA025

    PDF
    1 MB
  • ETS Base

    Image Product-Database ETS for TXA025  | Hager

    Product-Database ETS for TXA025

    Logiciel d'application ETS du TXA025-TXA026

    VD5
    44 KB
    Image Product-Database ETS for TXA025  | Hager

    Product-Database ETS for TXA025

    Logiciel d'application ETS du TXA025-TXA026

    KNXPROD
    54 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.