TX511

EIB presence detector with Light Regulation
EAN
3250616045118
Quantity
1
Trade price*
£463.86 /prt.*
  • Architecture
    • Bus system
      KNX
    • Fixing mode
      section make
  • Connectivity
    • Bus system radio frequent
      No
  • Detection
    • Angle of vertical detection
      55 °
  • Materials
    • Colour
      RAL 9010
    • RAL colour
      RAL 9010 - Pure white
    • RAL colour number
      9010
    • Material
      plastic
    • Material
      PC-ABS
    • Type of surface treatment
      Other
  • Installation, mounting
    • Maximum Mounting Height
      4 m
  • Equipment
    • Number of channels
      1
    • Angle of horizontal detection
      360 °
Documentations
Application guides ETS / easy link for TX511 295 KBpdfDownload
Instruction manuals for TX511 473 KBpdfDownload
Function descriptions TX100 for TX511 320 KBpdfDownload
Instruction manuals for TX511 4 MBpdfDownload
More documentation
Tools and software
Product-Database ETS for TX511 21 KB vd2Download
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.