Valve actuator KNX with temperature control + 2 reserve inputs TX502

EAN-Nr.
3250616045026
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    Clamping
Functions
  • Function
    with valve protection function, Functions summer operation and forced mode
Electric current
  • Bus consumption
    10 mA
Dimensions
  • Depth of installed product
    65 mm
  • Height of installed product
    84 mm
  • Width of installed product
    50 mm
Materials
  • Colour
    white
  • RAL colour
    RAL 9010 - Pure white
Use conditions
  • Operating temperature
    0…50 °C

Downloads

  • Product image

    Image TX502  | Hager

    Product Image TX502

  • Product notice

    Image Instruction manuals for TX502  | Hager

    Instruction manuals for TX502

    PDF
    1 MB
  • ETS Base

    Image Product-Database ETS for TX502  | Hager

    Product-Database ETS for TX502

    Logiciel d'application ETS du TX502

    VD2
    238 KB
  • Product declaration

    Image EU Declaration of conformity for TX502  | Hager

    EU Declaration of conformity for TX502

    Declaration

    PDF
    117 KB
  • Product ROHS

    Image RoHS certificate for TX502  | Hager

    RoHS certificate for TX502

    PDF
    33 KB
    Image RoHS certificate for TX502  | Hager

    RoHS certificate for TX502

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.