3 dimmer outputs 1/10V TX211

EAN-Nr.
3250616042117
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Bus system
    EIB
Connectivity
  • Bus system radio frequent
    No
Dimensions
  • Depth of installed product
    90 mm
  • Height of installed product
    85 mm
  • Width of installed product
    105 mm
Power
  • Power consumed
    5 VA
  • Total power loss under IN
    10 W
Materials
  • Colour
    stone grey
Installation, mounting
  • Mounting type
    din-Rail
Connection
  • Connection cross-sect. flexible conductor
    1 / 6mm²
  • Connection cross-sect. rigid cable
    1,5 / 10mm²
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    0…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.