TX100GB

Configuration tool Tebis USB
EAN
3250616049369
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Bus system
      EIB
  • Connectivity
    • Bus system radio frequent
      No
  • Voltage
    • Supply voltage
      4 Batteries Ni Mh 1,2V 1950mA/h or battery 1,5V R6
  • Dimensions
    • Dimensions (LLxwwxhh)
      345x291x65 mm
  • Materials
    • Colour
      stone grey
  • Scope of delivery
    • Contents of the kit
      1 USB stick 2 GB, 4 batteries Ni Mh LR06 with charger
  • Safety
    • Protection index IP
      IP20

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.